??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
3-15/16 Inch
Part No.
070391
Description
P4B-S2-315RE
Expansion Feature
Expansion Type
Seal Type
Contact Seal
A
4-15/32 Inch
B
15-1/4 Inch
C
4-1/2 Inch
Dmin
12-1/8 Inch
Dmax
12-7/8 Inch
E
2-1/4 Inch
Bolt Diameter
3/4 Inch
G
1-1/4 Inch
H
2-7/16 Inch
J
8-7/16 Inch
L
6 Inch
M
4-1/4 Inch
R
1-41/64 Inch
S
2-53/64 Inch
Total Expansion
5/16 Inch
Y
0.025 Inch
Z
4-1/2 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.